6.8/11 M10 Clean-Tec powder cartridges for DX 6
New product UltimateItem #r11908221
Collated Clean-Tec lead-free cartridges for use with DX 6 powder-actuated fastening tools
- Storage temperature - min.: 5 °C
- Storage temperature - max.: 25 °C
- Product Class: Ultimate
Features
- Free from lead and other heavy metals
- One cartridge color covering most key applications – simplifying inventory management
- Multi-purpose cartridge for use with the expanded on-tool energy settings on DX 6 powder-actuated fastening tools
- Clean combustion – less residue build-up inside tool, reducing downtime for cleaning and maintenance
- Greater efficiency – numbered strips help to ensure that no cartridges are wasted
Applications
- Powder-actuated fastening on steel, concrete and sand-lime block