קיט אביזרים לפוטר ל SCO 6-A22
New productItem #2144797
Cut-out tool accessories such as collets, nuts and dust removal system
- Accessory type: Collets
- Additional Accessory Information: Kit includes collets in 1/8", 5 32", and 1/4", along with the nut and wrench.
Features
- Set of accessories for dust collection and changing the collet
Applications
- Connect the SCO 6-A22 to a vacuum cleaner, for a cleaner workplace
- Interchangeable collet: allows you to switch from 1/8" bits to 5/32" or 1/4"
- Replacement collet nut