AN-D SPX Non-woven discs with backing
New product UltimateItem #r10942367
Ultimate non-woven grinding discs with fiber backing (Type 27) for finishing stainless steel, aluminum and other metals
- Arbor size: 22.2 mm
- Diameter: 125 mm
- Product Class: Ultimate
Features
- Remove paint, rust or achieve satin finish, mirror finish or a defined surface roughness with our broad grade selection
- Disc structure and double grain action is specially engineered to reduce the number of steps to reach your desired finish quality
- Our type 27 discs are built to last longer, even if you need to grind over difficult metal shapes
- Developed for best results with Hilti variable-speed abrasive tools for professional metalwork
Applications
- Finishing, fine grinding and polishing stainless steel, aluminum and other metals
- Obtaining non-linear medium and fine satin finishes on stainless steel, aluminum and other metals
- Polishing for mirror finish on stainless steel, steel and other metals