A-GTB Non-woven belt
New product UltimateItem #r11196827
Ultimate non-woven belts to be used with the tube belt sander for fine grinding and finishing of stainless steel, steel, aluminum and other metals
- Product Class: Ultimate
- Length: 760 mm
- Width: 40 mm
Features
- Achieve satin finish, mirror finish or a defined surface roughness with our broad grade selection for fine grinding
- Non-woven belts engineered to reduce marks, smears and last longer
- Also available in coarse grain sizes for rougher grinding
- Developed for best results with Hilti variable-speed abrasive tools for professional metalwork
Applications
- Fine grinding – finishing tubular carbon and stainless steel to a smooth, uniform and attractive appearance
- Surface finishing – removing scratches from curved steel surfaces