DD-ET core bit extension
מאריך 300 ממ לכוס קידוח BL #305903
Core bit extension
- Accessory type: Core bit extensions
- Working length: 300 mm
- Diameter: 60 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,305.00 ILS
2,305.00 ILS / 1 each
Technical Data
Accessory type
Core bit extensions
Working length
300 mm
Diameter
60 mm
Features & Applications
Features
- Connects to the core drill in seconds
- Compatible with dry-drilling and wet-drilling core bits
Applications
- Extension for diamond core bits
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.