S-TK Generalist hand tool kit
New productItem #r16146292
35-piece kit containing essential hand tools for window construction and everyday building maintenance
- Feature: Tool Kit (General)
- Recess: 10-13 x 7/16-1/2", TX10, TX15, TX20, TX25, TX30, SW7, SW8, SW10, SW13, PH1, PH2, PH3, HEX2,5, HEX3, HEX4, HEX5, HEX2, TX8
- Connection end: 1/4 in hexagonal
Features
- Easier work in confined spaces – flexible, extra-slim screwdriver shaft and short 80 mm handle, as well as a full-steel mini ratchet for 90° angled screw tightening for direct usage with long 50 mm bits (PH, TX and HEX-Plus) or with 75 mm extension & sockets (SW 7,8,10,13)
- Stainless steel L-keys to resist material corrosion and transferring rust to fasteners – Torx® L-keys with holding function to help prevent dropped screws (TX 8/10/15/20/25/30), and ball-end HEX-Plus L-keys (HEX 2/2.5/3/4/5) for angled fastenings. Extra-long arm to reach confined spots
- Faster tightening – S-FS flexible self-adjusting open-ended spanner with ratchet function and 30° return angle for quicker progress without removing the wrench every time (Nut size 10-13 mm / M6 - M8)
- Mini wrench allows direct bit mounting and, with the included adapter, can also be used for ¼” sockets (sockets for non-impact use only). Easy access direction switch feature for quick changing between fastening & removal mode
- Compact storage pouch with hanging loop for wall mount – durable, folding case helps you keep the tool kit organized and protected during transport
Applications
- Hand tool kit for generalists – window installation, everyday building maintenance and construction
- Tool kit customized for your needs – get all hand tools for window installation, everyday building maintenance and construction in one compact, well-organized pouch
- Fastening in industrial facilities – vacuum ice-hardened stainless steel L-keys suitable for use in virtually any industrial application with demanding corrosion standards