S-SD-S Insulated VDE screwdriver set (Slim)
New productItem #r17051924
Slimline VDE-approved insulated hand screwdriver set with 11 interchangeable extra- slim blades, two handles and durable pouch
- Feature: Insulated hand screwdriver
- Recess: TX15, TX20, TX25, PZ/S 1, PZ/S 2, PZ1, PZ2, PH1, PH2, SL0,6x3,5, SL1,0x5,5
- Length: 154 mm
Features
- VDE approved and IEC 60900 tested – insulated screwdriver with tested electrical resistance up to 10,000 volts for safer work up to the permissible voltage of 1000 volts
- Includes two comfortable and practical handles – contoured for a more comfortable grip during long days of use, with anti-roll-away profile and auto-lock chuck
- Easier access to narrow spaces – extra-slim screwdriver blades to reach screws in tight spots. Interchangeable blades with PZ/S (1/2), Slotted SL (0.6x3.5, 1x5.5), PH (1,2), PZ (1,2), TX (15/20/25) recess types
- Compact storage pouch with hanging loop for wall mount – durable, folding case helps you keep the set organized and protected during transportation and usage. Belt loop allows easy access on the go
Applications
- Setting all screws commonly used in the electrical trade (set includes 11 interchangeable blades)
- Setting sunken screws and spring elements – 154 mm long blades with extra-slim shank
- Protective, VDE-approved insulated screwdriver blades for use by electricians
- Setting sunken screws and spring elements – 6" long blades with extra-slim shank