S-TK M&E hand tool kit
New productItem #r17052687
35-piece kit containing durable, practical and time-saving hand tools for professional MEP Installers
- Feature: Tool Kit (Mechanical)
- Recess: HEX6, HEX5, HEX3, HEX4, PH1, PH2, TX25, TX10, TX15, TX20, PZ1, PZ2, SL0,4x2,5, SL0,6x3,5, SL0,8x4,0, SL1,0x5,5, 10-13 x 7/16-1/2", SW5.5, SW6, SW7, SW8, SW10, SW12, SW11, SW13
- Connection end: 1/4 in hexagonal
Features
- Flexible S-SW ¼” speed ratchet can be rotated by 180° and locked in 5 angled positions . Small return angle of 5° by fine-tooth ratchet design, thumbwheel to toggle direction and free-spinning sleeves help you get the job done faster. The 8 sockets (SW 5,5/6/7/8/10/11/12/13) are compatible with both manual and non-impact power tools
- Faster tightening with S-FS flexible self-adjusting open-ended spanner with ratchet function and 30° return angle for quicker progress without removing the wrench every time (Nut size 10-13 mm / M6 - M8)
- Tool kit also includes 7x 25 mm bits (Hex-Plus 3/4/5/6,TX25, PH1/2) with 50 mm bit holder with locking function, ergonomic SL0.6x3.8 screw driver, and VDE handle with anti-roll-away feature
- 12 VDE approved and IEC 60900 tested blades – insulated screwdrivers with tested electrical resistance up to 10,000 volts for safer work up to the permissible voltage of 1000 volts
- Compact storage pouch with hanging loop for wall mount – durable, folding case helps you keep the tool kit organized and protected during transport
Applications
- Hand tool kit for mechanical & electrical facility maintenance – installation and everyday maintenance of ventilation ducts, cable runs, elevators and other building services
- Tool kit customized for your trade – get all everyday hand tools for MEP maintenance in one compact, well-organized and durable pouch