S-BH (IMP) Impact bit holder
New productItem #r25899
High-performance bit holder with impact zone for use with impact screwdrivers
- Feature: Impact bits
- Recess: HEX1/4"
- Length: 75 mm
Features
- The impact bit holder helps ensure above-average service life even under extreme conditions when used with impact screwdrivers
- The additional ring magnet holds longer and heavier screws securely
- Longer bit lifetime thanks to two coupled torsion zones that cushion impacts
- Long screws can be fastened without wobbling
Applications
- Fits all 1/4" screwdriver bits in accordance with DIN 3126 C 6.3 and E 6.3
- Recommended for use with impact screwdrivers and Hilti impact bits
- Ideal for overhead work as the floating ring magnet holds the screws in place