S-SWS Socket wrench set
New productItem #r25925
Socket wrench set for setting and securing screws, anchors, nuts and bolts
- Feature: Socket Wrench
- Recess: SL1,0x5,5, PH2, PH3, PZ2, PZ3, TX10, TX15, TX20, TX25, TX27, TX30, TX40, HEX3, HEX4, HEX5, HEX6, HEX8, HEX10, 6mm, 7mm, 8mm, 9mm, 10mm, 11mm, 12mm, 13mm, 14mm, 15mm, 16mm, 17mm, 18mm, 19mm, 20mm, 21mm, 22mm, 24mm
- Connection end: 3/8 in square
Features
- Combines five different types of ratchet in one – angle, power, fine-tooth, nut-fixing and flex-head ratchet
- The thumbwheel allows quick switching between clockwise and counterclockwise rotation
- Free-spinning sleeves on the ratchet and socket extensions assist rapid rotation
- 18 sockets, 18 bits, 3 socket extensions and the 5-in-1 ratchet – suitable for tightening virtually any screws, bolts, nuts and anchors
Applications
- The 180-degree rotating ratchet head allows rapid use in a way similar to a screwdriver
- 200 mm and 125 mm extensions plus a wobble extension socket ensure improved accessibility and handling
- The ratchet head has definite locking points at 0, 15 and 90 degrees left and right helping to prevent the head slipping and allow more reliable, safer use
- For universal use in tightening screws, bolts, nuts and anchors