S-SD-S VDE Screwdriver set
New productItem #r6571489
VDE-approved insulated hand screwdriver set with 14 interchangeable blades and durable pouch
- Feature: Insulated hand screwdriver
- Recess: TX20, TX25, SL0,4x2,5, SL0,6x3,5, SL0,8x4,0, SL1,0x5,5, PH1, PH2, PZ1, PZ2, PZ/S 1, PZ/S 2, TX10, TX15
- Length: 154 mm
Features
- VDE approved and IEC 60900 tested – insulated screwdrivers with tested electrical resistance up to 10,000 volts for safer work up to the permissible voltage of 1000 volts
- Comfortable and practical handle design – contoured for a more comfortable grip during long days of use, with anti-roll-away profile and auto-lock chuck
- Compact storage pouch with hanging loop – durable, folding case helps you keep the set organized and protected during transportation and usage
Applications
- Setting all screws commonly used in the electrical trade (set includes 14 interchangeable blades)
- Setting sunken screws and spring elements – 154 mm long blades with extra-slim shank
- Protective, VDE-approved insulated screwdriver blades for use by electricians
- Spare and replacement parts available