TE-YX Chisel sets
New product UltimateItem #r10233611
Mixed sets of SDS Max (TE-Y) chisel bits for breakers and demolition hammers
- Connection end: TE-Y (SDS Max)
- Product Class: Ultimate
Features
- Self-sharpening tip – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary (minimum penetration depth of 5 cm / 2" recommended)
- Reduce jamming – innovative wave design minimizes side contact and maximizes dust extraction
- Ultra-robust – inductive hardening makes these chisels especially resistant to mushrooming, wear and bending
- Improved reliability – dust cap helps to avoid downtime and improve tool lifespan
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
Applications
- Demolishing concrete, brick or block
- For use with SDS Max (TE-Y) electric jackhammers, breakers or rotary hammers