TE-H SM Pointed chisels
New product StandardItem #r10692932
Pointed chisel bits for chipping/breaking up concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end: TE-H (Hilti HEX 28)
- Length: 400 mm
- Product Class: Standard
Features
- Ultra-robust – inductive hardening makes these chisels especially resistant to mushrooming, wear and bending
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
- Certified quality – these chisels benefit from ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Breaking up or chipping concrete, brick or block
- Creating shallow recesses at any position within the slab
- For use with third-generation TE 3000 electric jackhammers and H28 demolition tools with clamp