TE-H FM Flat chisels
New product StandardItem #r10692934
Ultra-robust flat chisel bits for chipping/channeling into concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end: TE-H (Hilti HEX 28)
- Length: 400 mm
- Width: 38 mm
Features
- Ultra-robust – inductive hardening makes these flat chisels especially resistant to mushrooming, wear and bending
- Better reliability – these flat chisels are made from high-alloy steel, essential when you need consistency and reliability
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
Applications
- Chiseling or chipping concrete, brick or block
- Shallower channeling in concrete
- For use with third-generation TE 3000 electric jackhammers and H28 demolition tools with clamp