TE-C JO Joint chisels
New product PremiumItem #r1468
SDS Plus (TE-C) joint chisels for removing mortar
- Connection end: TE-C (SDS Plus)
- Application: Mortar removal
- Length: 180 mm
Features
- Upgraded removal power – extra-tough connection end transfers more force from the tool to the chisel
- Better reliability – these chisel bits are made from high-alloy steel, essential when you need consistency and reliability
- Multiple sizes available – helping you to match the chisel to the needs of the job
- Improved ergonomics – angled tip to simplify precise work around bricks
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Removing mortar between bricks/blockwork
- Tuck pointing
- Preparing mortar joints for caulking or seaming
- For use with SDS Plus (TE-C) electric jackhammers, breakers or rotary hammers