TE-S FS Floor scrapers
New product PremiumItem #r1489
Extra-sharp TE-S floor scraper chisels for removing flooring and coatings using demolition tools
- Connection end: TE-S
- Width: 152 mm
- Product Class: Premium
Features
- Specially designed, high-performance floor scraper chisel – sharpened, flexible blade cuts under material faster and the beveled plate edge better prevents material from binding up
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Better reliability – these chisel bits are made from high-alloy steel, essential when you need consistency and reliability
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
- Built for tough jobs – tested for extreme use, our floor scrapers are made to power through your most demanding surface removal work
Applications
- Removing flooring or coating such as linoleum, vinyl tile (PVC), laminate or adhesives
- For use with TE-S electric jackhammers, breakers or rotary hammers