TE-CX FM Flat chisels
New product UltimateItem #r3056
Self-sharpening SDS Plus (TE-C) flat chisel bits for precision demolition of concrete and masonry
- Connection end: TE-C (SDS Plus)
- Width: 15 mm
- Product Class: Ultimate
Features
- Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Better reliability – these chisel bits are made from high-alloy steel, essential when you need consistency and reliability
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
- Multiple lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
Applications
- Demolishing concrete, brick or block
- Channeling in concrete
- For use with SDS Plus (TE-C) electric jackhammers, breakers or rotary hammers