TE-TX SM Pointed chisels
New product UltimateItem #r3063
Self-sharpening SDS Top (TE-T) pointed chisel bits for demolishing concrete and masonry
- Connection end: TE-T (SDS Top)
- Product Class: Ultimate
Features
- Self-sharpening tip – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary (minimum penetration depth of 5 cm / 2" recommended)
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- High-alloy steel – for more reliable and consistent chisel quality
- Multiple lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
- Certified quality – these chisels benefit from ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Demolishing concrete, brick or block
- Creating new openings at any position within the slab
- For use with SDS Top (TE-T) electric jackhammers, breakers or rotary hammers