TE-TX SC Scaling chisels
New product UltimateItem #r3065
Self-sharpening SDS Top (TE-T) scaling chisels for scraping away weld spatter, formwork seepage and other residues
- Connection end: TE-T (SDS Top)
- Application: Scaling, Channeling
- Length: 250 mm
Features
- Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
- Better reliability – these chisel bits are made from high-alloy steel, essential when you need consistency and reliability
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
- Multiple widths and lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
Applications
- Removing weld spatter, scale and concrete formwork overflow or seepage
- Channeling in concrete
- For use with SDS Top (TE-T) electric jackhammers, breakers or rotary hammers