TE-S FM Flat chisels
New product StandardItem #r3452682
Ultra-robust TE-S flat chisel bits for chipping/channeling into concrete and masonry
- Connection end: TE-S
- Length: 360 mm
- Width: 30 mm
Features
- Ultra-robust – inductive hardening makes these flat chisels especially resistant to mushrooming, wear and bending
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
Applications
- Chiseling or chipping concrete, brick or block
- Shallower channeling in concrete
- For use with TE-S electric jackhammers, breakers or rotary hammers