TE-SX SW Pointed wall chisels
New product UltimateItem #r3452750
Extra-sharp TE-S pointed wall chisels for demolishing concrete and masonry walls
- Connection end: TE-S
- Length: 300 mm
- Product Class: Ultimate
Features
- Extra-sharp tip – engineered to penetrate faster when demolishing walls
- Easier resharpening – the induction-hardened, high alloy steel can be sharpened using an angle grinder
- Optimized for wall demolition – shorter shanks make these chisels a more efficient and comfortable solution for breaking up concrete walls
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Ultra-robust – inductive hardening makes these chisels especially resistant to mushrooming, wear and bending
Applications
- Demolishing concrete, brick or block walls
- Creating shallow recesses at any position within the wall
- For use with TE-S electric jackhammers, breakers or rotary hammers