TE-Y SC Scaling chisels
New product StandardItem #r3590
Ultra-robust SDS Max (TE-Y) scaling chisels for scraping away weld spatter, formwork seepage and other residues
- Connection end: TE-Y (SDS Max)
- Application: Scaling, Channeling
- Length: 360 mm
Features
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Better reliability – these chisel bits are made from high-alloy steel, essential when you need consistency and reliability
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
- Reduce maintenance – dust cap helps to avoid downtime and improve tool lifespan
Applications
- Removing weld spatter, scale and concrete formwork overflow or seepage
- For use with SDS Max (TE-Y) electric jackhammers, breakers or rotary hammers