TE-HX28 SM Pointed chisels
New product UltimateItem #r4768
Self-sharpening Hex 28 pointed chisel bits for demolishing concrete and masonry
- Connection end: TE-H28 (HEX 28)
- Product Class: Ultimate
Features
- Self-sharpening tip – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary (minimum penetration depth of 5 cm / 2" recommended)
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
- Ultra-robust – inductive hardening makes these chisels especially resistant to mushrooming, wear and bending
Applications
- Demolishing concrete, brick or block