TE-H28 SH Shanks
New product UltimateItem #r4871
Ultra-robust Hex 28 shanks for connecting tamping plates and bushing heads to a compatible breaker
- Connection end: TE-H28 (HEX 28)
- Application: Compacting, Rod and stake driving, Surface preparation
- Length: 400 mm
Features
- Better reliability – these chisel shanks are made from high-alloy steel, essential when you need consistency and reliability
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Connecting tamping and bushing heads to a compatible breaker
- Mounting tamper plates
- Mounting bushing heads
- Mounting rod driver heads
- For use with TE-H28 electric jackhammers, air-powered demolition hammers or breakers