TE-SX SM Pointed chisels
New product UltimateItem #r7213869
Self-sharpening TE-S pointed chisel bits for demolishing concrete and masonry
- Connection end: TE-S
- Product Class: Ultimate
Customers also searched for Moil point or Chisels
Features
- Self-sharpening tip – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary (minimum penetration depth of 5 cm / 2" recommended)
- Reduce jamming – innovative wave design minimizes side contact and maximizes dust extraction
- Ultra-robust – inductive hardening makes these chisels especially resistant to mushrooming, wear and bending
- Higher-speed demolition – the distinctive shank shape makes bigger, deeper cracks in concrete, helping you get the job done much faster
- Improved reliability – dust cap helps to avoid downtime and improve tool lifespan
Applications
- Demolishing concrete, brick or block
- Creating new openings at any position within the slab
- For use with TE-S electric jackhammers, breakers or rotary hammers