TE-SX FM Flat chisels
New product UltimateItem #r7213873
Self-sharpening TE-S flat chisel bits for precision demolition of concrete and masonry
- Connection end: TE-S
- Width: 32 mm
- Product Class: Ultimate
Features
- Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
- Ultra-robust – inductive hardening makes these flat chisels especially resistant to mushrooming, wear and bending
- Improved reliability – dust cap helps to avoid downtime and improve tool lifespan
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
- Multiple lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
Applications
- Demolishing concrete, brick or block
- Channeling in concrete
- For use with TE-S electric jackhammers, breakers or rotary hammers