TE-C BK (SDS Plus) Rotary hammer core bit
New product UltimateItem #r12647453
SDS Plus (TE-C) rotary hammer core bit for cutting holes in masonry, brick and sandstone
- Connection end: TE-C (SDS Plus)
- Base material: Masonry, Brick, Sandlime stone
- Working mode: Hammer drilling
Features
- Asymmetrical tooth geometry and sharp cutting edges for higher efficiency and faster drilling progress
- Side holes in the core bit body enable easy removal of the drilled core
- Increased carbide tip protrusion and chamfer on the toothed crown reduce jamming
- Centering drill bit for easy, precise spot drilling
- Special screw with internal hexagon help to prevent the loosening of the centering drill bit during usage
Applications
- Socket cutting in masonry, brick and sandstone
- Drilling large-diameter and penetration holes in masonry, brick and sandstone