TE-YX (SDS Max) Imperial hammer drill bit
New product UltimateItem #r1537
Ultimate SDS Max (TE-Y) hammer drill bit for exceptional concrete drilling performance (imperial)
- Connection end: TE-Y (SDS Max)
- Base material: Reinforced concrete, Concrete, Masonry, Brick, Limestone
- Working mode: Hammer drilling
Features
- Solid carbide head – superior drilling speed, maximum robustness and less jamming when hitting rebar
- Heat-treated flute offers superior wear resistance
- Indicator mark – the bit is suitable for setting anchors as long as this mark is visible
- In the unlikely event of breakage, the drill bit will be considered for replacement as long as the wear mark on the helix is still visible
- Unbeatable efficiency with our ultimate SDS Max drilling system – up to 50% higher concrete drilling speed and up to 30% longer battery life when you use your Hilti rotary hammer with Hilti TE-YX drill bits
Applications
- Drilling holes for chemical anchors
- Drilling holes for post-installed rebar connections
- Drilling holes for medium- and heavy-duty anchors
- Drilling through-holes and penetrations in reinforced concrete and masonry
- Installing rebars using Hilti injectable adhesive mortar