TE-Y-BK (SDS Max) Rotary hammer core bit
New product UltimateItem #r5194
SDS Max (TE-Y) rotary hammer core bit for cutting holes in concrete
- Connection end: TE-Y (SDS Max)
- Base material: Concrete, Brick, Masonry, Limestone
- System parts: No
Features
- Dry drilling with 20% longer lifetime than other SDS Max percussion core bits
- Virtually dustless drilling when used with the optional TE DRS-Y dust removal system for Y-type combihammers
- Easy socket cutting and drilling penetrations in masonry
- Improved core bit geometry for up to 20% longer life
- Improved core bit geometry for up to 20% longer life
Applications
- Socket cutting
- Througth-holes for water piping, ventilation and other utilities