SPX Coating Removal diamond cup wheel
New product UltimateItem #r11403423
Ultimate diamond cup wheel for for angle grinders – for removing thin coatings such as paint and adhesive
- Tool type: Cordless angle grinder, Corded angle grinder, Concrete grinder DGH 130
- Base material: Coatings, Paint, Adhesive
- Product Class: Ultimate
Features
- Faster coating removal – the larger abrasive diamonds are especially effective at removing thinner coatings
- Ultimate lifetime – steel body engineered to remove dust more effectively, helping to prevent clogged abrasive surfaces
- Advanced cooling – patented cooling pins help to prevent damage to the cup wheel segments due to overheating
- Robust – these cup wheels are built from the highest-grade materials using durable contact welding
- Minimized vibration – every cup wheel is individually checked and balanced before leaving the plant
Applications
- Removing thin coatings such as adhesive and paint