SPX Abrasive diamond cup wheel
New product UltimateItem #r11403424
Ultimate diamond cup wheel for angle grinders – for grinding green and abrasive concrete
- Tool type: Cordless angle grinder, Corded angle grinder, Concrete grinder DGH 130
- Base material: Green concrete
- Product Class: Ultimate
Features
- Designed for fast grinding on green concrete
- Ultimate lifetime – steel body engineered to remove dust more effectively, helping to prevent clogged abrasive surfaces
- Advanced cooling – patented cooling pins help to prevent damage to the cup wheel segments due to overheating
- Robust – these cup wheels are built from the highest-grade materials using durable contact welding
- Minimized vibration – every cup wheel is individually checked and balanced before leaving the plant
Applications
- Grinding green, young and highly abrasive concrete