SPX Epoxy diamond cup wheel
New product UltimateItem #r6436938
Ultimate diamond cup wheel for the DG/DGH 150 diamond grinder – for removing thick coatings such as epoxy
- Tool type: Concrete grinder DG/DGH 150
- Base material: Polyurethane, Epoxy, Plastic
- Product Class: Ultimate
Features
- Fast removal of thick coatings due to polycrystalline diamond (PCD) technology
- Long lifetime thanks to special protective segments
- Very high material removal rate on plastic and sticky coatings
- Low vibration thanks to advanced core balancing technology
- Engineered for reliability – highest-grade materials used throughout
Applications
- Removing thick coatings such as polyurethane, epoxy, plastics