DD-CW NX Chain Wrench
מםתח צינורות שרשרת 182-202 #436161
Chain wrench used to unscrew / open threaded core bits, extensions and the connection ends of NX deep coring equipment
- Base materials: n/a
- Wet or dry operation: Wet and Dry
- Connection end: No connection end
standard
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
19,685.00 ILS
19,685.00 ILS / 1 each
Technical Data
Base materials
n/a
Wet or dry operation
Wet and Dry
Connection end
No connection end
Product Class
Standard
Features & Applications
Features
- Provides a firmer grip around core bits and other cylindrical core drilling equipment
- Helps you quickly unscrew tightly connected components
Applications
- Disassembly of NX deep coring equipment with threaded connections (core bits, extensions and connections ends)
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.