special
P-U abrasive core bit
Standard core bit for coring in very abrasive concrete – for all tools
- Base materials: Concrete (abrasive)
- Drilling Mode: Rig-mounted
- Wet or dry operation: Wet
Choose options
Diameter
- 12 mm
- 14 mm
- 16 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 25 mm
- 28 mm
- 30 mm
- 32 mm
- 35 mm
- 37 mm
- 40 mm
- 42 mm
- 47 mm
- 52 mm
- 62 mm
- 72 mm
- 77 mm
- 82 mm
- 87 mm
- 92 mm
- 102 mm
- 107 mm
- 112 mm
- 122 mm
- 127 mm
- 132 mm
- 142 mm
- 152 mm
- 162 mm
- 172 mm
- 182 mm
- 202 mm
- 225 mm
- 250 mm
- 300 mm
Working length
- 320 mm
- 430 mm
Connection end
- BI (Hilti)
- No connection end
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 361.00 ILS
Technical Data
Base materials
Concrete (abrasive)
Drilling Mode
Rig-mounted
Wet or dry operation
Wet
Change module
No
Connection end
BI (Hilti), BL (Hilti), BS (1-1/4 in), BU (Hilti)
Features & Applications
Features
- High performance – this core bit has been engineered for high-performance drilling in very abrasive concrete
- Long-lasting – uses 10 mm high diamond segments, helping you to get more done with the same core bit
- More robust – built using durable CD welding to help withstand your toughest jobsite conditions
- Versatile – compatible with core drills of all power classes
- Supplied without connection end
Applications
- Rig-based wet coring
- Coring in very abrasive concrete
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.