New to Hilti Online?See your customized prices and shop 24/7Register now

Premium core bit for handheld coring in all types of concrete – for <2.5 kW tools

  • Base materials: Concrete
  • Drilling Mode: Hand-held
  • Wet or dry operation: Wet
premium

Choose options

Diameter
  • 8 mm
  • 10 mm
  • 12 mm
  • 14 mm
  • 16 mm
  • 18 mm
  • 22 mm
  • 25 mm
  • 28 mm
  • 30 mm
  • 32 mm
  • 35 mm
Working length
  • 200 mm
  • 320 mm
Connection end
  • No connection end
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net

From 700.00 ILS

Technical Data

Base materials
Concrete
Drilling Mode
Hand-held
Wet or dry operation
Wet
Connection end
BI (Hilti), BR (1/2 in), BS (1-1/4 in)
Product Class
Premium

Features & Applications

Features

  • Faster and easier to start holes
  • Robust laser-welded segments
  • Higher drilling speed over the entire life of the core bit

Applications

  • BI quick-release connection end for low power Hilti diamond drilling tools (less than 2.5 kW), Hilti BI shank and BS (32mm) universal connection end for Hilti and third party diamond drilling tools
  • Handheld wet coring in all types of concrete

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.