SP-L Universal core bit (mm)
Premium core bit for rig-based and hand-held coring for concrete and masonry – for <2.5 kW tools
- Base materials: Concrete, Masonry
- Drilling Mode: Hand-held and rig-mounted
- Wet or dry operation: Wet and Dry
premium
Choose options
Quantity
Total Pieces
NaN
Discounted net
Technical Data
Base materials
Concrete, Masonry
Drilling Mode
Hand-held and rig-mounted
Wet or dry operation
Wet and Dry
Connection end
BI (Hilti), BR (1/2 in), BS (1-1/4 in)
Product Class
Premium
Features & Applications
Features
- Hilti Equidist technology (35 mm diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Universal core bit for fast rig-based or handheld drilling in masonry and concrete
- Faster and easier to start holes with the optional hole-starting aid for handheld drilling
- Robust laser-welded segments
- Higher drilling speed over the entire life of the core bit
Applications
- BI quick-release connection end for low power Hilti diamond drilling tools (less than 2.5 kW), Hilti BI shank and BS (32mm) universal connection end for Hilti and third party diamond drilling tools
- Rig-based or handheld wet coring in concrete
- Handheld dry coring in all types of masonry
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.