DD-BS NX Connection End 1-1/4"
Core bit Connection End DD-BS NX 1-1/4"
- For use with: DD 200, DD 250-CA, DD 350-CA, DD 500-CA
- Base materials: n/a
- Wet or dry operation: Wet and Dry
ultimate
Choose options
Diameter
- 20 mm
- 25 mm
- 35 mm
- 40 mm
- 45 mm
- 50 mm
- 64 mm
- 82 mm
- 102 mm
- 112 mm
- 122 mm
- 137 mm
- 152 mm
- 182 mm
- 202 mm
Working length
- 100 mm
- 115 mm
- 125 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 1,307.00 ILS
Technical Data
For use with
DD 200, DD 250-CA, DD 350-CA, DD 500-CA
Base materials
n/a
Wet or dry operation
Wet and Dry
Connection end
BS (1-1/4 in)
Product Class
Ultimate
Features & Applications
Features
- Highly robust fixed DD-BS connection end
- Suitable for core drilling in concrete and natural stone
- Flexible and modular system
- Accurate drilling with low deviation
Applications
- Deep coring connection end DD-BS for use in wet and dry drilling
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.