DD-CM NX INC Embedded Change Module
Premium INC/Surface Set Change Module
- For use with: DD 200, DD 250-CA, DD 350-CA, DD 500-CA
- Base materials: Masonry (medium-soft materials)
- Wet or dry operation: Wet and Dry
ultimate
Choose options
Diameter
- 20 mm
- 25 mm
- 30 mm
- 35 mm
- 40 mm
- 45 mm
- 50 mm
- 64 mm
- 82 mm
- 102 mm
- 112 mm
- 122 mm
- 137 mm
- 152 mm
- 182 mm
- 202 mm
Working length
- 40 mm
- 45 mm
- 65 mm
- 100 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 5,280.00 ILS
Technical Data
For use with
DD 200, DD 250-CA, DD 350-CA, DD 500-CA
Base materials
Masonry (medium-soft materials)
Wet or dry operation
Wet and Dry
Connection end
n/a
Product Class
Ultimate
Features & Applications
Features
- High drilling performance in soft materials without rebar and dry coring
- Flexible and modular system
- Highly robust
- Accurate drilling with low deviation
Applications
- Wet and dry deep hole coring on soft to medium hard natural stones, like silt, tuff, limestone, chalk
- Wet and dry deep hole coring on Masonry, bricks, and pure soft to medium hard concrete without rebar
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.