SPX-T abrasive core bit (inch)
Ultimate core bit for coring in very abrasive concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
- Base materials: Concrete (abrasive)
- Drilling Mode: Hand-held, Rig-mounted
- Wet or dry operation: Wet
ultimate
Choose options
Diameter
- 12.7 mm
- 14.287 mm
- 19.05 mm
- 20.638 mm
- 25.4 mm
- 28.575 mm
- 31.75 mm
- 33.337 mm
Working length
- 152 mm
- 305 mm
Connection end
- C (Hilti)
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 920.00 ILS
Technical Data
Base materials
Concrete (abrasive)
Drilling Mode
Hand-held, Rig-mounted
Wet or dry operation
Wet
X-Change module
No
Laser welded segments
Yes
Connection end
C (Hilti)
Product Class
Ultimate
Segment height
12 mm
Features & Applications
Features
- High drilling performance in combination with the Hilti DD EC-1 or Hilti DD 30-W
- Fast and easy core removal by sliding out via the connection end
- Robust laser-welded ring segment
- Hilti DD-C quick-release connection end lets you fit or remove core bits very quickly – no tools required
Applications
- Wet coring of small diameter anchor or through holes
- Coring in all types of concrete
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.