SPX-T abrasive core bit
New productItem #r6713861
Ultimate core bit for coring in very abrasive concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
- For use with: DD 30-W
- Base materials: Concrete (abrasive)
- Drilling Mode: Hand-held, Rig-mounted
Features
- High drilling performance in combination with the Hilti DD EC-1 or Hilti DD 30-W
- Fast and easy core removal by sliding out via the connection end
- Robust laser-welded ring segment
- Hilti DD-C quick-release connection end lets you fit or remove core bits very quickly – no tools required
Applications
- Wet coring of small diameter anchors or through holes
- Coring in all types of concrete