SP-L core bit
Premium core bit for coring in all types of concrete – for <2.5 kW tools
- For use with: DD 120, DD 130, DD 150-U, DD 160
- Base materials: Concrete
- Drilling Mode: Rig-mounted
Choose options
Diameter
- 12 mm
- 14 mm
- 16 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 25 mm
- 28 mm
- 30 mm
- 32 mm
- 35 mm
- 37 mm
- 40 mm
- 42 mm
- 47 mm
- 52 mm
- 57 mm
- 62 mm
- 67 mm
- 72 mm
- 82 mm
- 92 mm
- 102 mm
- 112 mm
- 122 mm
Working length
- 320 mm
- 430 mm
Connection end
- BI (Hilti)
- BR (1/2 in)
- No connection end
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 637.00 ILS
Technical Data
For use with
DD 120, DD 130, DD 150-U, DD 160
Base materials
Concrete
Drilling Mode
Rig-mounted
Wet or dry operation
Wet
X-Change module
No
Laser welded segments
Yes
Connection end
BI (Hilti), BR (1/2 in), BS (1-1/4 in)
Segment height
8 mm
Features & Applications
Features
- Hilti Equidist technology (35 mm diameter and above) – precisely positioned diamonds for unmatched drilling performance
- Constant high drilling speed over the entire life of the core bit
- Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
- Diamond core bit without the Hilti X-Change module system
Applications
- Rig-based wet coring
- Coring in all types of concrete
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.