SP-H core bit
Premium core bit for coring in all types of concrete – for ≥2.5 kW tools
- For use with: DD 200, DD 250-CA, DD 350-CA, DD 500-CA
- Base materials: Concrete
- Drilling Mode: Rig-mounted
Choose options
Diameter
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 25 mm
- 28 mm
- 30 mm
- 32 mm
- 35 mm
- 37 mm
- 40 mm
- 42 mm
- 47 mm
- 52 mm
- 57 mm
- 62 mm
- 67 mm
- 72 mm
- 77 mm
- 82 mm
- 87 mm
- 92 mm
- 102 mm
- 107 mm
- 112 mm
- 122 mm
- 132 mm
- 142 mm
- 152 mm
- 162 mm
- 172 mm
- 182 mm
- 202 mm
- 205 mm
- 225 mm
- 250 mm
- 300 mm
- 350 mm
- 400 mm
- 450 mm
- 500 mm
- 600 mm
Working length
- 320 mm
- 430 mm
- 450 mm
Connection end
- BS-F (1-1/4 in)
- No connection end
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 588.00 ILS
Technical Data
For use with
DD 200, DD 250-CA, DD 350-CA, DD 500-CA
Base materials
Concrete
Drilling Mode
Rig-mounted
Wet or dry operation
Wet
X-Change module
No
Laser welded segments
Yes
Connection end
BL (Hilti), BU (Hilti), BS (1-1/4 in), BX (Pixie)
Segment height
10 mm
Features & Applications
Features
- Hilti Equidist technology (35 mm diameter and above) – precisely positioned diamonds for unmatched drilling performance
- Constant high drilling speed over the entire life of the core bit
- Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
- Diamond core bit without the Hilti X-Change module system
Applications
- Rig-based wet coring in all types of concrete
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.