New to Hilti Online?See your customized prices and shop 24/7Register now

SPX-L masonry X-Change module

X-Change module 82 SPX-L mason. #2215804

Ultimate X-Change module for coring in all types of masonry

  • For use with: DD 110-D, DD 110-W, DD 130, DD 150-U
  • Base materials: Masonry
  • Drilling Mode: Hand-held, Rig-mounted
ultimate

Choose options

Diameter
  • 82 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net

560.00 ILS

560.00 ILS / 1 each

Technical Data

For use with
DD 110-D, DD 110-W, DD 130, DD 150-U
Base materials
Masonry
Drilling Mode
Hand-held, Rig-mounted
Wet or dry operation
Dry
Laser welded segments
Yes
Diameter
82 mm
Product Class
Ultimate

Documents

Features & Applications

Features

  • Hilti Equidist technology (above 35 mm diameter) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
  • Unique Hilti X-Change module system (52-202 mm diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
  • Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
  • Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
  • The X-Change barrel can be used for the life of multiple modules

Applications

  • Hand-held dry coring in all types of masonry

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.