12T DIN dies for copper
New productItem #r11992652
12-Ton DIN dies for copper lugs and connectors up to 300 mm²
Features
- 12-Ton tubular crimping dies for copper
- Suitable for compression cable lugs (DIN 46235)
- Suitable for connectors (DIN 46267 Part 1)
- Clear index markings for size of conductor
- Conductor size emboss on inside of die
Applications
- Crimping of copper compression cable lugs and connectors up to 300 mm²
- Please note: These values are cable system dependent. In order to ensure correct and safe crimping, consult the original instruction manual from the cable supplier