6T DIN dies for aluminum
New productItem #r11992727
6-Ton DIN dies for aluminum lugs and connectors up to 300 mm²
Features
- 6-Ton tubular crimping dies for aluminum
- Suitable for compression cable lugs (DIN 46329)
- Suitable for connectors (46267 Part 1 and 2, DIN EN 50182)
- Clear index markings for size of conductor
- Conductor size emboss on inside of die
Applications
- Crimping of aluminum compression cable lugs and connectors up to 300 mm²
- Please note: These values are cable system dependent. In order to ensure correct and safe crimping, consult the original instruction manual from the cable supplier