NPR PS M Pipe press jaw
Press jaws NPR PS M 28 #2163156

Press jaws for M profile press fittings up to 35 mm. Compatible with NPR 32-22/A pipe press tools
- Press profile: M
- Service interval: 1 year
- Diameter: 28 mm
Choose options
Diameter
- 28 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Press profile
M
Service interval
1 year
Diameter
28 mm
Weight
1.95 kg
Dimensions (LxWxH)
148 x 43 x 110 mm
Features & Applications
Features
- Press jaws for M profile press fittings up to 35 mm
- Approved by Geberit to press Mapress pipe systems
- Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software
Applications
- Pressing steel pipes up to 35 mm*
- Pressing copper pipes up to 35 mm*
- *These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier
Services
Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
Fleet Management
- Individual labels and online visibility provide tool fleet transparency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Theft coverage helps to reduce financial risk and unexpected expenses.
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo