Tile drill bit HEX 6-10/40 SPX set
New productItem #2233889
Ultimate HEX tile drill bits in a set of 6, 8 and 10 mm diameter
- Base materials: Tiles, Natural stone
- Connection end: Hexagonal
- Tool type: Cordless drill driver
Features
- Built to drill through the hardest tiles
- Engineered to drill faster and last longer
- Dry drilling – no water supply needed
- Easy core extraction with wax re-filling option
Applications
- Drilling small-diameter holes for setting light-duty anchors in tiles
- Installing sanitary accessories
- Installing kitchen accessories
- Installing door stops and railings