HSS-TB Tap bit
New product PremiumItem #r1187207
Tapping bit for cutting threads in steel ≤700 N/mm², threads compliant with DIN 371
- Product Class: Premium
- Connection end: Smooth shank
- DIN: DIN 371
Features
- Efficient solution for cutting threads to set screw bits in a metal surface
- Used in smooth shank tool chucks to cut threads compliant with DIN 371
Applications
- Tapping and cutting threads in steel ≤700 N/mm²