Multipurpose hole saw
New product UltimateItem #r11942132
Ultimate-performance carbide-teeth hole saw for cutting drywall and masonry
- Hole saw type: Multipurpose hole saw
- Base material: Masonry, Drywall, Brick
- Working mode: Drilling
Features
- Full carbide teeth – cuts faster and lasts up to 10x longer than bimetal hole saws
- Open barrel slots – improving your visibility while cutting and making slugs easier to push out
- Versatile – carbide teeth mean you can cut holes faster in most everyday construction materials using the same hole saw
- Dedicated pilot bit available – built from tungsten carbide tipped (TCT) steel for simpler centering and smoother guidance into masonry and other tough materials
Applications
- Cutting holes for MEP installations in drywall, wood, plastic, masonry and tiles
- Cutting holes in drywall for sprinkler heads
- Cutting holes for cable/pipe penetrations
- Cutting holes for power outlets and electrical fixtures
- Please note: Hole saws must always be used with a compatible arbor and pilot bit