HSS SB Step drill bit
New product PremiumItem #r7054
Stepper bit for drilling or enlarging holes of different sizes in metal
- Connection end: Smooth shank
- Base material: Metal, Steel
- Application: Drilling, Enlarging holes
Features
- Step design enables multiple-diameter drilling with only one bit
- Specific design brings more control over drilling depth and diameter than other regular drill bits
- Specific shape allows enlarging of existing metal holes
- Hole diameter is indicated on the insert to allow more precise and convenient drilling
- Stated indication of diameter values on the insert allows more precise and convenient drilling process
Applications
- Suitable for specific and problem-solving applications such as enlarging holes in various metals, steel sheets or plastic
- Best performance reached when applying the right speed and cooling cutting oil